What are the significant specs for the 5-axis OVR series robot ?
The OVR Series Articulated 5-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively.
- Compact and lightweight
- Transportable mass kg
- Max Horizontal Reach 350 mm
- Max Vertical Reach 631 mm
- Can be combined with an electric linear slide for horizontal travel

- Z axis compatibilties
- Rotational Wrist addition possible
- Robot weight 12.5 kg
- Repetitive Positioning Accuracy ±0.05 mm
- Standard Cycle Time 0.9 sec