Can motors and fans with a power supply voltage of 100V AC be used with an AC110V power supply?

Not recommended. The power input specification for AC100V input motors is single-phase 100V ±10%, but this is a specification that takes into account voltage fluctuations when used at 100V.
Single-phase 110V itself fluctuates, so if it fluctuates to the positive side, it will exceed 110V and exceed the motor's tolerance range.

If the allowable range is exceeded, the temperature will rise rapidly.
The characteristics will also change, so please use a motor with the specified overseas voltage specifications. Operating the motor outside the recommended conditions voids the warranty of the product.


We have a large number of motors with overseas voltage specifications available.