Skip to content
  • There are no suggestions because the search field is empty.

What are the significant specs for the OVR series SCARA robot ?

Significant Spec for the SCARA Robot

The OVR Series SCARA 3-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. SCARA (Selective Compliance Assembly Robot Arm) uses a parallel Z-axis combined with compliant X-Y axes to provide accurate movement in confined areas. The pedestal mount creates a small footprint and the SCARA robot is typically faster than a Cartesian Robot.

  • Transportable mass: 3 kgscara-ovr-demo
  • Horizontal Reach: 410 mm 
  • Moving Range - Axis 1: ±170 deg
  • Moving Range - Axis 2:  ±140 deg
  • Robot weight: 7.6 kg
  • Robot Height: 137 mm 
  • Repetitive Positioning Accuracy: ± 0.03 mm