What are the significant specs for the 6-Axis OVR series robot ?
The OVR Series Articulated 6-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively.
- Approach the load from various angles by adding a motor for wrist axis rotation and bending
- Can be combined with an electric linear slide for horizontal travel
- Transportable mass 1 kg
- Max Horizontal Reach 568 mm
Max Vertical Reach 735 mm
- Robot Weight 12.5 kg
- Repetitive Postioning Accuracy ±0.05 mm
- Standard Cycle Time 0.7 sec