Skip to content
  • There are no suggestions because the search field is empty.

What are the significant specs for the 4-Axis OVR series robot ?

The OVR Series Articulated 4-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively

  • Parallel link mechanism
  • Transportable mas
  • ovr4068k5-v-img-200pxs 5 kg
  • Horizontal reach 480 / 680 / 880 mm
  • Vertical reach 450 / 550 / 650 mm 
  • Rotational Wrist addition possible
  • Robot weight 16.5 kg / 17.4kg / 26.9 kg
  • Repetitive Positioning Accuracy ±0.05 mm
  • Standard Cycle Time 0.7 sec