Skip to content
  • There are no suggestions because the search field is empty.

What type of end effectors does Oriental Motor offer for OVR Robots?

End effectors play a huge role on the capabilities of our OVR Systems.

Oriental motor offers three gripper options for the OVR series; each with their own unique characteristics. The Electric Gripper EH Series  is a electric gripper based on a rack-and-pinion mechanism (2-Finger type) equipped with αSTEP AZ step-servo motors. Provides Delicate, Human-like Grip for Robotic Applications.

.gripper-robot-armEH Series End Effector Product Line

Our EH series electric grippers can also be installed on other manufacturer's SCARA robot and vertical articulated robots by using our installation flanges that conform to ISO9409-1 (JIS B 8436).