What are the significant specs for the OVR Series Cartesian 3-Axis robot ?
Significant spec for Cartesian robot
The OVR Series Cartesian 3-axis small robot features a simple mechanism that can be easily controlled and constructed cost-effectively.
- Transportable mass: 2.5 kg
- Moving range: 300 mm x 300 mm x 100 mm
Moving Range - X-axis: 300 mm
- Moving Range - Y-axis: 300 mm
- Moving Range - Z-axis: 100 mm
- Maximum Speed - X-axis: 600 mm/s
- Maximum Speed - Y-axis: 600 mm/s
- Maximum Speed - Z-axis: 600 mm/s
- Robot weight: 18.4 kg
- Repetitive Positioning Accuracy: ±0.02 mm