Do you offer a programming software for the OVR Robots?
Free software allows for the creation of motion profiles in a virtual setting
Oriental motor offers free software to facilitate the simulation, programming and control of our OVR robots.
Programming Software MRC Studio
MRC Studio is a programming software that supports everything from startup to maintenance. A computer can be used to create operation programs, edit various parameters, perform teaching, and monitor various statuses.
Windows 10 Ver 1607 or later.
*After programming MRC01 with MRC Studio Ver.3.0.0.0 or later, do not program with earlier versions of MRC01. Data read/write cannot be executed normally, and the data in MRC01 may be changed.
MRC Simulator Version
You can experience the operability of MRC Studio without the MRC01 or MRCU controller. MRC Studio Simulator is available for users who wish to test before purchasing the MRC01 robot controller. With the MRC Studio Simulator, you can create, execute, teach, set home, and operate programs while viewing the robot's 3D graphics. The download file contains sample data files for each robot type, so you can try it immediately after installing the MRC Studio Simulator.
MRC Reality

This simulator allows a small robot OVR to appear in a real space to check its size and movable range by using a smart. With this information you can confirm the suitability and movement of the mechanism, which can be difficult to grasp from the dimensional drawings in the catalog.