What are the significant specs for the OVR series SCARA robot ?
Significant Spec for the SCARA Robot
The OVR Series SCARA 3-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. SCARA (Selective Compliance Assembly Robot Arm) uses a parallel Z-axis combined with compliant X-Y axes to provide accurate movement in confined areas. The pedestal mount creates a small footprint and the SCARA robot is typically faster than a Cartesian Robot.
- Transportable mass: 3 kg

- Horizontal Reach: 410 mm
- Moving Range - Axis 1: ±170 deg
- Moving Range - Axis 2: ±140 deg
- Robot weight: 7.6 kg
- Robot Height: 137 mm
- Repetitive Positioning Accuracy: ± 0.03 mm