Do you offer any drivers that can be used with microcontrollers?
Microcontrollers, Ethernet, Modbus TCP/UDP
The AZ series DC input type offers the AZD-KREN Ethernet type driver, which communicates over Modbus TCP/UDP. This driver can be used with our DC Input type AZ Series product line and can be directly controlled using programming languages, such as Python, from a single-board computer like Raspberry Pi, JETSON or a personal computer.