The OVR Series Articulated 4-axis, 5-axis, and 6-axis are designed to meet the ISO 9409-1-31.5-4-M5 mounting standard. This compatibility simplifies the integration of third-party end effectors. Furthermore, these components can be seamlessly controlled through the MRC01 Robot Controller, utilizing the available digital and remote I/O signals. For added versatility, Oriental Motor provides a range of end effector options, including the EH series of 2-Finger and 3-Finger Electric grippers, which are fully compatible with the Robot Controller.